Coolant Distribution Unit (CDU)
DCDA
Overview
The most capacity of any coolant distribution unit of its size.
Powerful direct-to-chip liquid cooling is now available in a compact 900 mm footprint.
- Capacity range: 400 – 1,350 kW
- Flexible options with integrated ATS, UPS
- Full SUS piping
- Dual side access doors as standard configuration or single side access door as option for easy servicing
- Compact structure
- Customized design according to the requirement
- Redundancy pump
-
Powerful direct-to-chip cooling capacity
Engineered for high-density data centers, supporting IT equipment with a power consumption of up to 10MW.
-
Space-saving, rack-based design
Rack-based form factor with no side access required so units can be installed tightly side-by-side. Ideal for retrofit data centers that need to maximize white space while providing high-capacity direct-to-chip cooling.
-
World-class service and support
Choosing Trane CDU liquid cooling gives you access to expert resources and support from Trane no matter where your operations are located. You’ll be supported by a team of data-center-qualified technicians who understand the unique challenges of your industry.