Terminal Devices


BENEFITS & FEATURES

Trane Terminal products offer:

  • Flexibility

    By adapting to the specific needs of virtually any project requirement—for faster, less-complicated, less-expensive installations.

  • Versatility

    With wide air flow capacities and the ability to integrate with hydronic or DX applications.

  • Energy Efficiency

    For lower utility bills. Only Trane includes advanced, efficient electronically commutated motors (ECMs) in all of its terminal products.

  • Reliability

    That’s enhanced by extensive testing at the factory to ensure performance. Models are available with controls and piping packages that arrive mounted, wired and commissioned for easier installations and less setup work on project location.

  • Quiet Performance

    With sound levels up to 8 dB quieter than products with constant-volume fans, so occupants can be more comfortable and productive.

  • Dependable Comfort

    From the additional dehumidification abilities that are possible with fans operating at low speeds for an extended period of time.


Product Models

Fan Coil Models

Horizontal Concealed AC

Horizontal Concealed AC

HFCF / HFCF-Compact

  • Air flow range: 340~2380 CMH
  • 13 models available
  • AC motor configuration
  • Various ESP motor options to provide more precise matches
  • Mutiple coil types for selection
  • Easy installation and maintenance
  • Low operating noise
  • AHRI 430 Certificate - Reliable performance
  • Group controller for BAS management
  • IAQ options available
High Pressure AC

High Pressure AC

HCCB

  • Air flow range: 1,700~4,080 CMH
  • 7 models available
  • Provide 120/250 Pa ESP options, greatly solve pressure shortage of normal fan coil unit
  • Low unit thickness help solve limited ceiling space issues
  • Low operating noise
  • Multiple coil types to meet the different load requirement
  • IAQ options available
HorizontalconcealedDCFCUDCHC2.jpg

Horizontal Concealed DC

DCHC

  • Air flow range: 340~2380 CMH
  • 10 models available
  • DC motor configuration realize 40% energy saving on average
  • Multiple ESP options for various duct system resistance requirements
  • Multiple coil types for selection
  • Easy installation and maintenance
  • Low operating noise
  • AHRI 430 Certificate - Reliable performance
  • Group controller for BAS management
  • IAQ options available

HorizontalconcealedACFCU2.jpg

Horizontal Concealed AC

VFXF / VFCF / HFXF

  • Air flow range: 340~2380 CMH
  • AC motor configuration
  • Various ESP options available
  • Multiple coil types for selection
  • Easy installation and maintenance
  • Low operating noise
HighpressureDCFCUHCCD2.jpg

High Pressure DC

HCCD

  • Air flow range: 1,700~4,080 CMH
  • 7 models available
  • DC motor configuration realize >40% energy saving on average
  • Provide 120/250 Pa ESP options, greatly solve pressure shortage of normal fan coil unit
  • Low unit thickness help solve limited ceiling space issues
  • Low operating noise
  • Multiple coil types to meet the different load requirement
  • IAQ options available
CFEB4.jpg

Convertible FCU

CFEB

  • Air flow range: 680~3400 CMH
  • 8 models available
  • Installation flexibility
  • Low operating noise
  • Low maintenance
  • Auto restart function 
  • 2-directional air discharge
  • Condensate pump option available


4-way1wayCassetteFCUFWCCWSCWAA.jpg

4-way Cassette / 1-way Cassette

FWC / CWS / CWAA

  • Air flow range: 340~2,380 CMH
  • 7 models available
  • AC motor and DC motor available
  • Drain pump as a standard configuration
  • Fresh air inlet available
  • Provide RS485 to connect to the Modbus BA system

 

HiwallstandingFCU2.jpg

Hi-wall / Floor-standing

FWH / HFWB

  • Hi-wall FWH: Air flow range: 340~1120 CMH, 5 models available
  • Floor-standing FCU HFWB: Air flow range: 1400-4000 CFM, 5 models available

Product Models

Variable Air Volume (VAV) Models

SingleductVAVBoxVCCT2.png

Single Duct VAV Box

VCCT
  • Air flow range: 68~7,200 CMH
  • 7 models available
  • Perfect casing performance (0.5% air leakage)
  • Authoritative agency certification ensure the quality (AHRI UL, CE and BTL for BACnet)
  • Can be connected to Building Automation System

FanpoweredVAVBoxVSCTVPCT.png

Fan Powered VAV Box

VSCT, VPCT
  • Air flow range: 680~6,800 CMH
  • 7 models available
  • Series and Parallel fan-powered options
  • Can be connected to Building Automation System
  • Heating coil and Electric heater options