| Ultra Efficiency Units |  |  |  | TRANE XL19i The ultimate in year-round comfort |  | 
| TRANE XL19i
features:
Efficient performance The XL19i is among the industry’s most efficient heat pumps available, with a rating up to 17.90 SEER and 8.9 HSPF.
ComfortLink II Capable (available on select models) ComfortLink II communicating technology (available on select models) connects all of your key components so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products. When the optional Telephone Access Module (TAM) is added, you can conveniently adjust settings and receive system updates wherever you are.
Economical operation Increased efficiency may substantially lower your home heating and cooling costs.
Quiet comfort Variable speed fan motor adjusts speed to quietly provide maximum comfort.
Durable construction Materials for all components are tested again and again for long-lasting performance and durability.
Better indoor air Add a Trane Air Cleaner to your system for filtering that removes more dust, pollen and other irritants throughout your entire home for a cleaner, healthier, more comfortable home.
|  |
 |  |  |
This product meets ENERGY STAR requirements when appropriate coils are used. Ask your contractor for details.
|
|  | |
|  | | TRANE XL19i specifics |
Every
Trane heat pump
is packed with high-quality components. Each helps ensure that
time after time, your unit will provide total comfort your family can rely on. The
XL19i
includes:
- Dual Climatuff® Compressors
- Full-Side Louvered Panels
- WeatherGuard™ Top Protects Components
- Baked-On Powder Paint
- Weather Resistant WeatherGuard™ Fasteners
- Woven Spine Fin™ Coil
- DuraTuff™ Rust Proof Base Pan
- Two-Stage Cooling
- Three-Stage Heating
- Two-Speed Fan
- Low-Resistance Airflow
- Sound Insulator on Compressors
- Comfort-R™ Enhanced Comfort Setting for Cooling on Air Conditioners and for Cooling and Heating on Heat Pump models
|  | | Did you know? | |
When matched with a variable speed indoor unit from Trane, the XL19i has another special feature. It's a method
of enhancing airflow that we call Comfort-R™ and it gives you greater humidity control
in cooling. This is accomplished by running the fan at a slower speed during start-up. Comfort-R™ also provides warmer air during heating start-up in the XL19i Weathertron® Heat Pump. These
managed cycles reduce temperature variances for the optimum in home comfort.
|  | | Backed by Trane's industry leading-limited warranty | - Ten-Year Limited Warranty on compressors and outdoor coil.
- Ten-Year Limited Warranty on internal functional parts.
- The Ten-Year Functional Parts Warranty extends to the indoor gas furnace, coil, air handler, or thermostat when installed as part of a complete XLi comfort system.
- Optional Extended Warranties available. Extended Warranties cover labor, refrigerant and other costs not covered by Manufacturer's Limited Warranty.
- Ask your dealer for full warranty information at time of purchase.
- Warranties are for residential use only.
|
|
| XL19i WEATHERTRON® HEAT PUMP (R22 Refrigerant) |
| Model |
Cooling Capacity (BTUH)
|
Nominal Tons |
Height (in.) |
Width (in.) |
Depth (in.) |
| 2TWZ9030B |
30,000 |
2.5 |
50 |
37 |
34 |
| 2TWZ9036B |
36,000 |
3.0 |
50 |
37 |
34 |
| 2TWZ9048B |
48,000 |
4.0 |
50 |
37 |
34 |
| 2TWZ9060B |
60,000 |
5.0 |
50 |
37 |
34 |
|
|
| XL19i COMMUNICATING HEAT PUMP MODELS (R-22 Refrigerant) |
| Model |
Nominal Tons |
Height (in.) |
Width (in.) |
Depth (in.) |
| 2TWZ9030C |
2.5 |
50 |
37 |
34 |
| 2TWZ9036C |
3.0 |
50 |
37 |
34 |
| 2TWZ9048C |
4.0 |
50 |
37 |
34 |
| 2TWZ9060C |
5.0 |
50 |
37 |
34 |
|
Potential energy savings may vary depending on your personal lifestyle, system settings, equipment maintenance,
local climate, actual construction and installation of equipment, and duct system.
As part of our continuous product improvement, Trane reserves the right to change specifications and design
without notice. Read important energy cost and efficiency information available from your dealer.
|
|
 |
|
|
|
Find Your Ideal System
|
Use the Trane System Customizer to choose a system based on your unique comfort
requirements
Learn more
|
|
 |
| An in-depth look at heat pumps |
|
|
Get more information on choosing the right heat pump for your home.
 Guide to heat pumps
|
 |
 |
| Purchasing and financing options |
|
|
See how you can work with your dealer to make your next home comfort unit a Trane.
 Purchasing and financing
|
 |
|
|