XR95

XR95

Gas Furnace

The XR95 forced air heating gas furnace offers our highest energy efficiency in single-stage performance, which means more of your energy dollars go toward actually heating your home.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Info

One size doesn't always fit all—and neither does pricing. Visit our pricing page to learn more.

Cost:
AFUE (Heating Efficiency): Up to 95% AFUE
Info

The energy savings mode automatically adjusts your thermostat to save both energy and money.

Energy Star:
No

Highest ENERGY EFFICIENCY in Single-Stage

Highly efficient performance

The XR95 hot air furnace features a 95% AFUE rating and is Energy Star qualified.

Durable construction

Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.


Quick Comparison

XT95

80 Cost
90 Efficiency

XR95

80 Cost
95 Efficiency

XB90

60 Cost
90 Efficiency

Every Trane hot air furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR95 forced air furnace includes:

Aluminized steel heat exchanger

Three row secondary heat exchanger

Direct-drive, multi-speed blower motor

Self-diagnostic microelectronic controller

Durable silicon nitride hot surface igniter

Multi-port, in-shot burners

Sealed combustion, 100% outside air option

Pre-painted galvanized steel cabinet

Hinged blower doors with easy-open door latches

Insulated heavy steel cabinet for quiet operation


XR95 upflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) AFUE
TUH1B040A9241A 40 17.5 28 38,000 95
TUH1B060A9361A 40 17.5 28 57,000 95
TUH1B080A9421A 40 17.5 28 76,000 95
TUH1C080A9601A 40 21.0 28 76,000 95
TUH1C100A9481A 40 21.0 28 92,150 95
TUH1D100A9601A 40 24.5 28 92,150 95
TUH1D120A9601A 40 24.5 28 104,500 95

XR95 downflow/horizontal furnace models

Model Height (in.) Width (in.) Depth (in.) Nominal Capacity Output (BTUH) AFUE
TDH1B040A9241A 40 17.5 28 38,000 95
TDH1B065A9421A 40 17.5 28 57,000 95
TDH1C085A9481A 40 21.0 28 76,000 95
TDH1D110A9601A 40 24.5 28 104,500 95

Trane XR95 Registered Limited Warranty Details

Lifetime limited warranty on heat exchanger

10 year limited warranty on internal functional parts.

If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.

An option to purchase transferability of your Registered Limited Home System Warranty is available.

Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.

Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only, some exclusions may apply.

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST

TRANE TRUCOMFORT

Close