Indoor Units & Branch Controllers
Indoor Units & Branch Controllers
Solutions for every zone and every room
All indoor unit models, from ceiling cassettes to ceiling concealed,
provide:
- Ultimate comfort
- Feature quiet operation
- Easy maintenance
While at the heart of the system, the branch controller allows for simultaneous heating and cooling.
Ductless Indoor Units
Wall-Mounted
Whatever the size or shape of your room, there is a Trane® / Mitsubishi Electric wall-mounted indoor unit that is just right for you.
Featuring:
- Quiet Operation
- Easy Filter Cleaning
- Wide Capacity Range (6,000 Btu/hr to 20,0000 Btu/hr)
4-Way Ceiling Cassette
Exceptional performance and air distribution that comes in two sizes depending on your space and capacity requirements.
Featuring:
- High Performance and Versatility
- Customized Airflow Patterns
- Easy Maintenance
1-Way Ceiling Cassette
Perfect for spaces with windows, this unit moves air in one direction and has the capability of introducing ventilation air into the space.
Featuring:
- High Performance and Versatility
- Customized Airflow Patterns
- Easy Maintenence
Ceiling Suspended
Easy-to-install indoor unit features powerful air flow to provide personal comfort to your occupants.
Featuring:
- Powerful Performance
- Quiet, Efficient Airflow
- Uniform Air Distribution
Floor Mounted
Easy to install within a space, or hidden by a cabinet, yet offers highly efficient cooling and heating performance.
Featuring:
- Powerful Performance
- Quiet, Efficient Airflow
- Uniform Air Distribution
Ducted Indoor Units
Ceiling Concealed Ducted
Flexible design options allow for an elegant interior layout when plenum space is available.
Featuring:
- Low Profile
- Extremely Quiet Operation
- Easy Electrical Panel Access
Multi-Position Air Handler
The multi-position air handler is quieter, easier to service and more compact than traditional air handlers.
Featuring:
- Installation Flexibility
- Quiet Operation
- Practically Air Tight
Branch Circuit (BC) Controller
BC Controller
The technological heart of CITY MULTI® Heat Recovery systems, the BC Controller enables simultaneous cooling and heating operation with the industry’s first two-pipe configuration.
Features:
Simultaneous Heating &
Cooling: Uses a liquid-gas separator to provide cooling and
heating to individual zones from the same system, at the same
time.
Quiet Operation: Operates at 40 dB(A), quieter
than a typical conversation, under normal conditions.
Easy
Installation: Brazed connections simplify onsite installation.
Resources
For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.
Related Offerings
Design a Complete VRF System