Energía Renovable y DER
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
    N-Gen CITY MULTI VRF
  • Diseño de Sistema VRF
    Diseño de Sistema VRF
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
    Calidad del aire interior
  • Controles para edificios pequeños
    Controles para edificios pequeños
  • Sistemas inalámbricos
    Sistemas inalámbricos
  • Soluciones de iluminación
    Soluciones de iluminación
  • Soluciones de control para contratistas comerciales ligeros
    Soluciones de control para contratistas comerciales ligeros
More on Building Automation & Management Systems
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
Intelligent services enable high performance buildings

By: Paul McMurphy

August 22, 2012

It is impossible to overstate the importance of developing and implementing effective operating, service and maintenance strategies required to sustain a new building’s original design performance expectations over its decades-long occupied life. In fact, according to the National Institute of Building Sciences (NIBS), operating and maintenance costs account for 65-80 percent of a typical commercial building’s total lifecycle costs.

Building owners and operators have relied for decades on a traditional preventive maintenance approach, servicing heating, ventilating and air conditioning (HVAC) and other building systems by performing prescribed tasks at recommended intervals. The actual benefits associated with this model are mostly implied, with no direct and measurable correlation to preventing degradation of performance, efficiency or failures.

Technology innovations and the increasing accessibility to real-time system data are enabling a new data-centric approach to building services in which outcomes can be validated.

These “smart” services provide tools and resources to help building operators manage energy use and operating costs in real time, perform required maintenance at the right time, minimize their environmental footprint, improve building system reliability and uptime, and resolve operational problems quickly and efficiently.

For example, Trane Intelligent Services uses advanced sensing technology and proprietary analytics to continuously collect, interpret and act upon data compiled from building systems and other sources to continuously optimize building performance.

With a more analytics-driven approach to building operations, critical building areas and the systems serving them are continuously monitored to validate that operating metrics remain within tolerance and risks are mitigated. The system responds automatically or provides specific recommendations to keep the building operating within the performance specifications chosen by the operator.

Service levels are tailored to meet the specific needs of building stakeholders. Service providers can monitor building system performance and alert operators when a problem occurs. Or, they can take additional steps to diagnose suspected operational anomalies or actual problem events, determine remedial options and respond appropriately. By using the growing capabilities of technology, many issues can be addressed remotely.

Trane’s experience shows that up to 40 percent of discovered site issues can be resolved in 30 minutes or less.

The intelligent services migration process begins with an operational building audit, which provides the information needed to set an operating baseline and tolerances that are aligned with key stakeholder demands and expectations. For example, operational standards may be defined for energy and water consumption, indoor air quality, occupant health and comfort, and system reliability and uptime.

Choosing the best operating, maintenance and service approach can mean the difference between a continuously high performing building that is an organizational asset and one that degrades in overall performance and occupant satisfaction and costs more to operate over time, putting the occupying organization’s mission at risk.