Thermafit® Air-Cooled Modular Chillers [Model AMC]
Model AMC
-
Decarbonize and optimize energy efficiency
Help meet decarbonization goals and optimize building energy efficiency. Gain higher part load efficiency with variable speed compressor and variable speed fans. Decarbonize by utilizing full heat recovery. Brazed plate heat exchanger provider smaller amount of refrigerant.
-
Optimize comfort cooling and heating
Modular design allows unit to respond to varying heating loads staging anywhere from one up to the full bank of modules in heat recovery mode and optimizing efficiency in the system—any additional modules needed to meet peak cooling demand will still operate in cooling mode.
-
Reduce noise
Get quiet performance. Sound levels are extremely low and will reduce further with unloading.