Variable Refrigerant Flow (VRF)
BENEFITS & FEATURES
VRF technology consolidates heating and cooling into one all-electric, multi-zone system.
-
Broad operating temperature range
Warm or cool different environments simultaneously.
-
Outstanding Versatility
Our expansive VRF portfolio includes everything from ductless wall mounts and ducted ceiling units to outdoor installations.
-
Enhanced system stability
Superior comfort and reliability for critical cooling demands.
-
Superior efficiency
High-efficiency DC inverter compressor and DC Fan motor
-
ESG-Ready
Move the needle on decarbonization and sustainability without operational compromises.
-
Greater Cost Savings
Higher efficiency helps lower utility costs in the short- and long-term.
Product Models
VRF Models
High efficiency. Precise temperature control. Stable performance. Flexible design.
TVR 7G
- 4TVVT (ODU) : 8~30HP
- 4TVA\4TVE\4TVB\4TVC\4TVD\4TVW (IDU) : 0.8~20 HP
- Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 HP
- Up to 3 units with a maximum capacity of 90 HP
- Refrigerant: R410a
Electrical characteristics
- 380-415V/50,60Hz/3Ph
Features
- Cooling Only
- EER up to 4.65
- Wide combination rate: 50% to 200%
- Cooling range: -15~55℃
GEN ELITE L
Models
- TAH (ODU): 8~128HP
- MAA\MAB\MAC\MAD\MAW\MAF (IDU): 0.8~20 HP
- Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32 HP
- Up to 4 units with a maximum capacity of 128 HP
- Refrigerant: R410a
Electrical charateristics
- 380-415V/50Hz/3Ph
Features
- Heat Pump
- APF up to 5.0
- Cooling range: -5~55℃.
- Heating range: -25~28 ℃.
Compliance
- China standard, GB/T 18837-2015
GEN ELITE CO (R1-3)
Models
- TUC(ODU): 8~26HP
- MUZ/MUD/MUC/MUA/MUW/MUV/MUF (IDU): 0.8~20 HP
- Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26 HP
- Up to 4 units with a maximum capacity of 104 HP
- Refrigerant: R410a
Electrical characteristics
- 380-415V/50,60Hz/3Ph
Features
- Cooling Only
- Compact design
- EER up to 5.04
- Max 64 IDU per system
- Max 700 IDU total
- Cooling range: -15~55℃
- Widely Combination rate: 50%~150%