Voyager® 2 - 12.5 - 25 Tons & Voyager® 3 27.5 - 50 Tons
Voyager® Rooftop Units
Voyager® 2 - 12.5 - 25 Tons & Voyager® 3 27.5 - 50 Tons
Voyager® Rooftop Units
Key Features:
- Available in gas/electric, electric/electric & heat pump only for Voyager 2
- Dependable MERV filtration that removes contaminants as small as 0.3 microns
- Fast delivery to keep projects on track and sites up and running
- Energy efficient performance lowers costs without sacrificing comfort
- Engineered for performance and durability
- Connected-ready to optimize HVAC performance
- Fully customizable
- Designed-in features simplify installation and service
- Trane quality guarantee
Get it Faster from Trane.
Voyager 2 - 12.5 - 25 Tons Voyager 3 - 27.5 - 50 Tons
We know time is money. You can have your Voyager unit in two to three weeks – the fastest delivery in the industry – to help keep projects on track and get job sites up and running quickly.
Choose from Voyager 2 or Voyager 3 models to meet the needs of a broad range of small, medium to large commercial buildings.
The Voyager rooftop unit line features:
- High efficiency filtration removes contaminant particles as small as 0.3 microns with MERV 8, MERV 13, and up to MERV 14 filters (with Voyager 3)
- Hot gas reheat recycles heat energy from compressor to reduce indoor air humidity
- Unique coil design uses less refrigerant
- All-aluminum microchannel (MCHE) condenser coils provides extra durability
- Foil-faced insulation edges prevent fibers from entering the airstream and clogging filters
- Coating options to protect against corrosion
- Easy chemical-free cleaning
Energy Efficient Comfort - Guaranteed Quality You Can Count On
- ASHRAE 90.1 and Energy Star compliant
- Optional Trane
eFlex™ variable-speed compressors and fans deliver
ultra-high efficiency
- Variable air volume (VAV) options service single- and multi-zone applications
- 10 years on stainless steel heat exchanger
- 5 years parts-only on compressor
- 5 years on low-leak economizer
- 1 year on all standard parts
- Extended warranty options for additional peace of mind

Voyager 2
- Lowest total cost of ownership = low installation & maintenance costs
- High efficiency options with Up to 20.1 IEER with eFlex technology cooling, gas/electric models
- Fastest delivery times - get it within 2 weeks
- Design customization with a wide variety of factory-installed options to meet the needs of unique light commercial applications
- Single & multi space VAV options
- Dual compressors provide outstanding humidity control, light load cooling and system backup
- Dependable performance with ReliaTel controls, computer-aided run testing & 3-D scroll compressors
- Color-coded and numbered wiring (Voyager 2) for easier installation

Optimize HVAC performance with building connectivity
- Integrated microprocessor controls manage heating, cooling and ventilation
- Trane Pivot® Smart Thermostat – with remote monitoring app
- Outputs to connect to building automation system and expanded diagnostics
- Optional Trane Human Interface for faster commissioning, troubleshooting and maintenance
- Add 24/7 peace of mind with Trane Intelligent Services
Voyager 3
Designed for maximum performance & efficiency in larger buildings
27.5 - 50 Tons
With Voyager 3 a variety of standard and
optional features offer customized HVAC solutions for larger
commercial buildings:
- Same footprint designed to match legacy models for plug and play replacement
- Ready to go out of the box design
- Optional Trane eStage™ compressors deliver increased full and part load efficiences = 5 - 15% higher full load efficiencies & 15 - 25% higher part load efficiencies vs standard units
- Trane® Air-Fi Wireless connectivity for hassle-free installations
- Touchscreen Human Interface - easy access to manage & monitor performance
- Modulating gas heat & modulating hot gas reheat
- Ultra low leak economizer
- Monitor outside airflow with Traq
- Microchannel condensor coil for exceptional heat transfer
- IBC & OSHPD seismic compliance

Designed to make your job easier
- Standardized components
- Color-coded and numbered wiring (Voyager 2)
- No field conversion required for downflow or horizontal
- Quick-access panels
- Single-side service

Voyager is Not a One Size Fits All - Multiple Custom Options Available
Dozens of factory-installed options include:
- Optional Trane eStage™ compressors deliver increased full and part load efficiences on Voyager 3
- Trane® Air-Fi Wireless connectivity
- CO2 sensor wiring
- Fault detection diagnostics
- High-efficiency motors and filtration
- Multiple-zone VAV controls and many more
Specifications
Voyager 2 - 12.5 - 25 Tons
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency IEER (STD Gas Heat/Multi Speed Fan) | Low Gas Heating (Input/Output) (MBtub) | Medium Gas Heating (Input/Output) (MBtub) | High Gas Heating (Input/Output) (MBtub) | Approx. Unit Weight (lbs) Gas Heat | Approx. Unit Weight (lbs) Electric Heat |
12.5 | 2 | 13.5 | 150/120 | 350/280 | 250/200 | 1448 | 1373 |
15 | 2 | 13.2 | 250/200 | 350/280 | 350/280 | 1838 | 1763 |
17.5 | 2 | 13.2 | 250/200 | 350/280 | 350/280 | 1894 | 1819 |
20 | 2 | 12.4 | 250/200 | 350/280 | 350/280 | 1977 | 1902 |
25 | 2 | 12.4 | 250/200 | 350/280 | 350/280 | 2020 | 1945 |
Voyager 3 - 27.5 - 50 Tons
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency IEER (STD Cooling Only/ VAV Fan) | AHRI Efficiency IEER (HI Cooling/ VAV Fan) | Low Modulating Gas Heating (Input/Output) (MBtuh) | High Gas Heating (Input/Output) (MBtuh) | High Modulating Gas Heat Turndown | Approx. Unit Weight (lbs) Cooling Only |
27.5 | 2 to 5 | 12.4 | 13.6 | 350/280 | 600/480 | 5 : 1 | 3590 |
30 | 2 to 5 | 12.0 | 13.3 | 350/280 | 600/480 | 5 : 1 | 3665 |
35 | 2 to 5 | 12.6 | 13.6 | 350/280 | 600/480 | 5 : 1 | 3746 |
40 | 3 to 5 | 11.8 | 14.7 | 350/280 | 750/600 | 5 : 1 | 4565 |
50 | 3 to 5 | 12.3 | 14.5 | 350/280 | 750/600 | 5 : 1 | 4827 |
Factory Installed Options and Field Accessories
Verify availability with your local Train rep or ordering system.
- Trane® Air-Fi™ Wireless components
- CO2 Sensor Wiring
- Complete Coat™ Condenser Coil
- Corrosion Protected Condenser Coil (Voyager 3)
- Circuit Breaker (Required with Through-the-Base Electrical)
- Condensate Overflow Switch
- Dehumidification (Hot Gas Reheat)
- Disconnect Switch (Required with Through-the-Base Electrical)
- Fault Detection & Diagnostics (FDD)
- High Efficiency Filtration
- High Efficiency Motors
- High Fault Short Circuit Current Rating (SCCR)
- Hinged Access Doors
- Human Interface
- Modulating Gas Heat with a 2.5:1 or 5:1 Turndown Ratio
- Multi-Speed Indoor Fan System (Voyager 3)
- Multiple-Zone VAV Control
- Novar Unit Controls (Voyager 3)
- Powered or Unpowered Convenience Outlet
- Single Zone VAV - One Zone Variable Air Volume Mode
- Stainless Steel Drain Pan
- Stainless Steel Heat Exchanger
- Supply, Return, and Plenum Air Smoke Detector (Voyager 3)
- Through-the-Base Electrical Utility Access
- Through-the-Base Gas Piping (Gas/Electric Only)
- BACnet™ Communications Interface
- Clogged Filter/Fan Failure Switch
- Discharge Air Temperature Sensing Kit
- Economizer - Standard
- Economizer - Low Leak
- Electric Heaters
- Frostat™ - frost prevention kit
- Indoor Fan Motor Shaft Grounding Ring
- LonTalk® Communications Interface
- Oversized Motors
- Reference or Comparative Enthalpy
- ReliaTel Options Module (RTOM)
- Tool-less Hail Guards
- Trane Communication Interface (TCI)
- Traq™ outside air measurement (Voyager 3)
- Statitrac™ direct space pressure control (Voyager 3)
- 50% & 100% Power Exhaust Fans (Voyager 3)
Field-Installed Components
- CO2 Sensor - Demand Control Ventilation (DCV)
- Dampers (Voyager 2)
- Digital Display Zone Sensor
- Economizer - Standard, Horizontal (Voyager 2)
- Economizer - Low Leak, Downflow & Horizontal (Voyager 2)
- Humidity Sensor/Humidistat
- LP Conversion Kit (Voyager 2)
- Powered Exhaust (Voyager 2)
- Remote Potentiometer
- Roof Curbs
- Static Drive Accessories (Voyager 2)
- Ventilation Override Accessory
- Wireless Zone Sensor
- Zone Sensors/Thermostats
Easy Install and Maintenance Features
- Color-coded (Voyager 2) and numbered wiring for low voltage connections, as simple as 1-1, 2-2, 3-3
- Easy access low voltage terminal board
- Fork pocket access from three sides
- Quick-access panels to reach standardized components and wiring
- Single-point power connection
- Single-side service
- Non-corrosive, sloped drain pans
- Improved cabinet integrity against moisture with 1-1/8” lip around supply and return downflow units
- Crankcase heaters to warm oil standard on all Voyager models
- Discharge line thermostat standard for extra protection to compressor
- Anti-short cycle timer with three-minute minimum “on” and “off” to assure proper oil return to compressor
Product Literature
Quick Reference Guide
-
Voyager 2 Cooling and Gas/Electric, 12.5 - 25 Tons, 60HzRT-PRC038*-EN
-
Voyager 2 Heat Pumps, 12.5 - 20 Tons, 60HzRT-PRC052*-EN
Installation Instructions
-
Voyager 2 & Precedent Human Interface UpgradeRSP-SVN001*-EN
Catalog
Installation Operation Maintenance (IOMs)
Owner Manual
-
Voyager 2 & 3 Owners Manual, Gas/ElectricRT-SVU04*-EN