3 to 10 Tons
Precedent® Rooftop Units

3 to 10 Tons
Precedent® Rooftop Units
Key Features:
- Fastest delivery in industry
- Multiple efficiency levels available
- Delivers ultra-high efficiency at lowest total cost
- Feature-rich rooftop units tailored to meet your needs
- Connected-ready with intuitive controls
- Engineered for easier service and maintenance
Super-fast two-week shipping
Even the most highly configured Precedent unit will be shipped in as few as two weeks.
Trane® Precedent® 3 to 10 Ton offering includes:
- Factory-assembled options: gas/electric, cooling with electric heat or heat pump
- Precedent with eFlex Technology: Ultra-high efficiency. eFlex variable-speed compressors and fans deliver the comfort building occupants need, while also delivering the performance and efficiency building owners want.
- Precedent Plus: Exceeds federal minimum requirements by up to 25 percent.
The ultimate in performance for the lowest installed and ownership cost
Precedent rooftop units deliver comfort with the highest efficiency – up to 20 SEER/23.5 IEER -- at the lowest installed cost. With ultra-fast two-week shipping to boot, even for the most highly configured units.
Features include:
- Outstanding energy efficiency – exceeds federal requirements by up to 80% and up to 10% more efficient than other brands
- Trane eFlex™ variable speed compressors that match output with occupant need to maintain peak performance
- Direct-drive fans that use less energy and require less maintenance for lower operating costs
- Factory-installed and programmed (ECM) electronically commutated motor optimizes fan speed for superior comfort and humidity control while boosting efficiency and cost savings
Tailored to your needs – not ours
Configure your Precedent your way.
Choose from the industry’s widest selection of factory-installed options to design the unit you need.
Various options include:
- Gas/electric (Y), cooling only (T), heat pumps (W), or dual fuels (D)
- Standard, high, or ultra-high (eFlex™) efficiency cooling capacities
- Constant Volume, 2-Speed, Single-Zone VAV or Multiple-Zone VAV Airflow
- Hinged Access Panels
- MERV 8 or 13 Filters
- Convenience Outlets, Disconnect/Circuit Breakers
Connected-ready for real-time monitoring, data analysis and optimization
All Precedent units are ready-to-connect with building automation systems using the most common industry communications protocols. You can also pair Precedent as it seamlessly integrates with Trane controls for comprehensive HVAC system monitoring, energy management and equipment diagnostics.
Pair Precedent with BAS or Trane controls such as:
- Trane Pivot® Smart Thermostat
- Tracer Concierge® small building controls
Built-in simplicity makes installation and service easier
Trane engineers designed Precedent to be easy to install and maintain. With innovations like Trane’s optional 5” color touchscreen that speeds up commissioning and troubleshooting and standardized components for fewer surprises, colored and numbered wiring, and direct-drive motors.
Built-in convenience features:
- Easy conversion from downflow to horizontal
- Single-side access
- Easy-access low voltage terminal board
- Single point power connection
- Standard through-the-base condensate connections
Precedent® Standard
- Competitively priced to meet stringent performance requirements with exceptional reliability
- Available in gas/electric, cooling with electric heat or heat pump versions
- Includes reliable compressors
- Trane-engineered ReliaTel® controls
- Computer-aided run-testing
- Integrated Comfort™ Systems
Precedent® Plus - High-Efficiency
- One of the most energy-efficient packaged rooftop units in the industry at 17.5 SEER
- Exceeds federal minimum
requirements by up to 25percent
- Available with an enhanced indoor fan cycle and variable capacity compressor capabilities
- Includes factory-installed and programmed Electronically Commutated Motor (ECM) for superior humidity control, comfort, energy efficiency and sound levels
- Provides higher efficiency and significant cost savings during continuous fan operation
Precedent® with eFlex™ Technology Ultra-High Efficiency
- Built for durability to perform at peak performance
- Trane eFlex™ variable-speed compressors and fans deliver the performance and efficiency building owners desire
- Beltless, direct-drive fans save energy and operate more quietly than competitor units with reduced maintenance costs
- Large, easy-to-read color touchscreen display provides comprehensive information about system performance in real-time for easier trouble-shooting and maintenance
Precedent Models
Models |
Efficiency | Ultra High Efficiency (eFlex) | HighEfficiency | Standard Efficiency |
Tonnage | Models | Models | Models |
3 | ZC036 | HC036/037 | SC036 |
4 | ZC048 | HC048/047 | SC048 |
5 | ZC060 | HC060/067 | SC060 |
6 | ZC072 | HC072/074 | SC072 |
7.5 | ZC090 | HC092 | SC090/092 |
8.5 | ZC102 | HC102 | SC102 |
10 | ZC120 | HC120
| SC120 |
Note | T & Y Models | T YW & D Models Only | T Y & W Models |
Product Literature
Quick Reference Guide
-
Cooling and Gas/Electric, Standard EfficiencyRT-PRC037*-EN
-
Cooling and Gas/Electric, High EfficiencyRT-PRC074*-EN
-
Heat Pump Standard EfficiencyRT-PRC051*-EN
-
Heat Pump High EfficiencyRT-PRC077*-EN
-
Heat Pump Dual FuelRT-PRC087*-EN
Brochure
-
The Same Trane Quality with Added FlexibilityRT-SLB001-EN588KB
-
Education ApplicationsSRV-SLB073-EN758KB
-
eFlex™RT-SLB034-EN420KB
Installation Instructions
-
Human Interface UpgradeRSP-SVN001*-EN
Catalog
-
Cooling and Gas/Electric, 60 HzRT-PRC023*-EN
-
Heat Pump, 60 HzPKGP-PRC013*-EN
-
5 to 10 Ton, 50 HzRT-PRC039*-EN
Installation Operation Maintenance (IOMs)
-
Gas/ElectricRT-SVX21*-EN
-
Electric/ElectricRT-SVX22*-EN
-
Heat PumpRT-SVX23*-EN
-
Gas/Electric 50 HzRT-SVX38*-EN
-
Tracer™TD-5 Display for ReliaTel™ ControllerRT-SVX49*-EN
Owner Manual
-
Gas/ElectricRT-SVU03*-EN
Case Studies
Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair
Our local, certified technicians get your system back up and running, fast