CONTACT A TRANE EXPERT

Tracer® System Applications

Trane-engineered performance.

Plenty of providers pre-program their controls. At Trane, we pre-engineer performance. It’s more than a word choice. It’s what can make your buildings consistently more comfortable, healthier, and more energy efficient and sustainable. It’s performance that works, straight out of the box.

Trane expertly orchestrates equipment sequences into Tracer® system applications. Our embedded logic delivers performance based on the latest ASHRAE® standards and guidelines, plus any goals you set for your buildings.

Thermal Battery Air-Cooled Chiller Plant

Chiller Plant Control

Optimizes the rotation, staging and sequencing of multiple chillers to serve dynamic building load while maximizing chiller life.

Area

Synchronizes all the equipment delivering heating and cooling in spaces, rooms or zones that share common schedules and setpoints.

Customized Solutions

Variable Air Systems

Works in tandem with the Area application to coordinate air handlers and VAV boxes to manage pressure and air flow within the room or zone.

Trim and Respond

Delivers the sequences and performance defined in ASHRAE Guideline 36 - High-Performance Sequences of Operation for HVAC systems, while allowing contextual modifications

Plus...

Linear reset, demand management, scheduling, data logging and more

TC_energy storage trends and gauges resize.png

Leave little to choice, or chance.

To ensure consistency, we program applications in the factory, not the field. Tracer system applications remove the risk of unintentional variability. Our programming is consistent, professional, completely transparent and fully documented. That makes installation faster, and future service easier. But it’s not cast in stone. We can configure and customize to meet local requirements, without starting from scratch or sacrificing core advantages. 

AdobeStock_283437738.jpeg

Keep the performance edge.

Performance engineering means nothing if it gets lost after commissioning. Tracer user interfaces help prevent accidental changes by making everyday system management simple and straightforward. Animated system diagrams and 3-D equipment illustrations make sense to building operators. And they look the same every time.