Cold Storage Container Rentals

Precision Temperature Controlled Cold Storage Solutions

Ideally suited for the long-term preservation of a wide variety of perishable items, including meat and seafood, while also maintaining the extended freshness of yogurt, beverages, and probiotic cultures. Additionally, these units provide secure storage for invaluable pharmaceuticals, semiconductor components, chemical enzymes, and blood plasma, safeguarding their integrity and potency.

Row of cold storage container units

Magnum Plus - 20 ft Cold Storage Container

Cold Storage Container Unit
  • Thanks to its superior cooling capacity, the Magnum Plus can increase storage life by reaching the setpoint faster and more accurately
  • Less energy is required with Magnum Plus with its MP4000 controller, allowing significant cost savings and setting a new standard in efficiency
  • Proven platform in rugged circumstances that stands out with its streamlined design (low number of subcomponents and fixation points) and characteristic V-shape frame
  • Advanced temperature management control systems deliver extremely tight temperature control up to +/- 0.25°C
  • Temperature Range: -40°F to +86°F (-40°C to +30°C)
  • Max Air Temp Fluctuation: +/- 0.45°F (+/- 0.25°C)
  • Power Connection: 460 V*, 3-ph, 60 Hz heavy duty cable with  4 pin plug

SuperFreezer - 20 ft Cold Storage Freezer

Portable AC Unit
  • Ultra-low temperatures down to -70°C for the most sensitive and valuable cargo
  • Based on the Thermo King SuperFreezer unit with cascade technology and double thickness insulation for the best performances in low temperatures
  • Advanced temperature management control system for extremely precise temperature control +/- 1°C over the whole operating range
  • Temperature Range: -94°F to +14°F (-70°C to -10°C)
  • Max Air Temp Fluctuation: +/- 1.8°F (+/- 1°C)
  • Power Connection: 460 V*, 3-ph, 60 Hz heavy duty cable with 4 pin plug

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals