Variable Refrigerant Flow (VRF)


BENEFITS & FEATURES

VRF technology consolidates heating and cooling into one all-electric, multi-zone system.

  • Broad operating temperature range

    Warm or cool different environments simultaneously.

  • Outstanding Versatility

    Our expansive VRF portfolio includes everything from ductless wall mounts and ducted ceiling units to outdoor installations. 

  • Enhanced system stability

    Superior comfort and reliability for critical cooling demands.

  • Superior efficiency

    High-efficiency DC inverter compressor and DC Fan motor

  • ESG-Ready

    Move the needle on decarbonization and sustainability without operational compromises.

  • Greater Cost Savings

    Higher efficiency helps lower utility costs in the short- and long-term.


Product Models

VRF Models

High efficiency. Precise temperature control. Stable performance. Flexible design.

TVR7G6.png

TVR 7G

Models
  • 4TVVT (ODU) : 8~30HP
  • 4TVA\4TVE\4TVB\4TVC\4TVD\4TVW (IDU) : 0.8~20 HP
  • Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30 HP
  • Up to 3 units with a maximum capacity of 90 HP
  • Refrigerant: R410a

Electrical characteristics

  • 380-415V/50,60Hz/3Ph

Features

  • Cooling Only
  • EER up to 4.65
  • Wide combination rate: 50% to 200%
  • Cooling range: -15~55℃
GENELITEL-2.png

GEN ELITE L

Models

  • TAH (ODU): 8~128HP
  • MAA\MAB\MAC\MAD\MAW\MAF (IDU): 0.8~20 HP
  • Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32 HP
  • Up to 4 units with a maximum capacity of 128 HP
  • Refrigerant: R410a

Electrical charateristics

  • 380-415V/50Hz/3Ph

Features

  • Heat Pump
  • APF up to 5.0
  • Cooling range: -5~55℃. 
  • Heating range: -25~28 ℃. 

Compliance

  • China standard, GB/T 18837-2015
GENELITEC5.png

GEN ELITE CO (R1-3)

Models

  • TUC(ODU): 8~26HP
  • MUZ/MUD/MUC/MUA/MUW/MUV/MUF (IDU): 0.8~20 HP
  • Basic modules: 8, 10, 12, 14, 16, 18, 20, 22, 24, 26 HP
  • Up to 4 units with a maximum capacity of 104 HP
  • Refrigerant: R410a

Electrical characteristics

  • 380-415V/50,60Hz/3Ph

Features

  • Cooling Only
  • Compact design
  • EER up to 5.04
  • Max 64 IDU per system
  • Max 700 IDU total
  • Cooling range: -15~55℃
  • Widely Combination rate: 50%~150%