Air Handler Rentals

Reliable air handler rentals provide efficient, flexible air movement for a wide range of commercial, industrial, and emergency HVAC needs.

Air Handling Units

Custom-engineered Trane air handler rental units (AHUs) offer robust, outdoor-rated performance, sized for 100 percent outside air and available from 5 to 25,000 cfm.

Our rental air handlers:

  • Turn cold water from our chiller into cold air with portable air handling units for large-scale cooling .
  • Are an ideal solution for providing air conditioning to warehouses, tents, and other large facilities with air handler rentals.
  • Include low temperature 30-ton Krack units available for specialized cooling requirements.
  • Include heating coils on units for energy-efficient, year-round applications.
  • Support temporary, emergency, and industrial air handling needs with flexible air handler hire.
  • CLCP Air flow range: 2,000~120,000 CMH; Double skin, 50mm; Best casing performance; Eurovent Certificate and AHRI 1350 Certificate; Customizable features and sizes for customers; Suitable for Industrial applications
  • CLCA Air flow range: 2,000~100,000 CMH; Double skin, 25mm/50mm; Excellent casing performance; Eurovent Certificate and AHRI 1350 Certificate; Customizable configurations and sizes for customers
  • LPCQ Air flow range: 2,000~38,000 CMH; Double skin, 25mm/50mm; Compact unit size for small footprint; Rich functions such as filtration, sterilization, cooling, heating, and humidification
  • LWHA Air flow range: 1,500~15,000 CMH; Both single skin and double skin; Ultra thin design; Optimized coil for Earthwise condition; Rich functions such as filtration, sterilization, cooling, heating, and humidification

FAQs

Your air handler rental questions, answered.

An air handler moves and conditions air throughout a building or space. AHUs use fans to push air through filters and coils, which can heat, cool, or clean the air before sending it into ducts or directly into a room.

Yes, many air handlers can provide heat as well as cooling. If the unit has a heating coil or is paired with a heat source, it can circulate warm air, making it a flexible option for year-round comfort.

Renting an air handler is a smart choice for temporary, seasonal, or emergency needs. It’s ideal when you want more flexibility, need extra capacity, or are facing downtime on your main system. Air handler rentals help keep things comfortable and running smoothly—without long-term costs.

Air handler hire is popular for events, construction sites, warehouses, healthcare facilities, and emergency HVAC support. They're also used in renovations, equipment failure, process cooling, or to boost air quality and comfort in large spaces.

The air handler size depends on your building’s square footage, type of use, and cooling or heating needs. Air handler rentals come in a wide range, from a few hundred to tens of thousands of CFM. If you’re unsure, contact us with your requirements, and we’ll help you choose the right unit.

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals