Coolant Distribution Unit (CDU)

DCDA

cabinet front view

Overview

The most capacity of any coolant distribution unit of its size.

Powerful direct-to-chip liquid cooling is now available in a compact 900 mm footprint.

  • Capacity range: 400 – 1,350 kW
  • Flexible options with integrated ATS, UPS
  • Full SUS piping
  • Dual side access doors as standard configuration or single side access door as option for easy servicing
  • Compact structure
  • Customized design according to the requirement
  • Redundancy pump
  1. Powerful direct-to-chip cooling capacity

    Engineered for high-density data centers, supporting IT equipment with a power consumption of up to 10MW.

  2. Space-saving, rack-based design

    Rack-based form factor with no side access required so units can be installed tightly side-by-side. Ideal for retrofit data centers that need to maximize white space while providing high-capacity direct-to-chip cooling.

  3. World-class service and support

    Choosing Trane CDU liquid cooling gives you access to expert resources and support from Trane no matter where your operations are located. You’ll be supported by a team of data-center-qualified technicians who understand the unique challenges of your industry.