Air Conditioner Rentals

Packaged DX Rooftop Units

Portable AC Unit

Our state-of-the-art packaged DX rooftop air conditioning units provide quiet and efficient temperature control and are modified to be lifted by crane or forklift.

  • Tonnage range from 25 to 80 tons
  • Provide the quickest and easiest source of temporary cold air
  • Restore cooling in an emergency; or cool a previously unconditioned space
  • Convenient for special venues such as outdoor sporting events
  • Standard and high-static versions available
  • Electric and gas fired heat options available

Vertical Tent Units

Portable AC Unit

Our vertical units have been specially designed to meet the specific needs associated with heating and cooling  a special event. 

  • Designed for integrated cooling and heating
  • Optimized for minimal noise output and footprint
  • Modified for rental with cam lock connections and four-way forklift skid
  • Simplified controls for ease of operation

Portable AC Units

Portable AC Unit

Portable AC units can do more than just cool–they can also dry wet areas and protect equipment from water and humidity.

  • Maintenance-free operation
  • Totally self-contained
  • No costly installation necessary
  • Ideal for server rooms, laboratories and small office spaces

Air Filtration Units

airfiltration.png
  • 2” Pre-Filter Section, UV-C Light Section, HEPA or Merv 16 Final Filtration Section
  • Stackable units to save footprint
  • Ensures safety for our customers through healthy indoor air quality

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals