Water-Cooled Self-Contained Units
Model SWUD
-
Easy installation, smaller footprint
The one-piece cabinet models drop into place and occupy a footprint that’s up to 28% smaller than our legacy product. For retrofits, we offer a modular design with components that can fit through a doorway and be assembled in place. Fully double-action hinged access makes our SWUDs easier to service over their lifetime.
-
Compliant
Trane’s new energy efficient one-piece SWUDs are compliant with regulations mandating environmentally friendly refrigerants in all new packaged units by January 1, 2025. The factory-installed leak detection system offers increased safety and peace of mind.
-
Energy efficient, with lower first costs
Our redesigned SWUD delivers improved full-load efficiency on average 30% higher than our legacy units. Because it’s a single-piece unit with straightforward installation, you’ll save on first costs. Over its lifetime, features such as double-wall foam-insulated panel construction and factory-installed Symbio® 500 controller enable you to save on energy costs well into the future.
-
Quiet operation with improved IAQ
Built with MERV 8 or 13 filters, 1" foam-injected double-wall panels and standard ECM fans, our SWUD delivers high indoor air quality while operating unobtrusively in the background.
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast