- A single, high-capacity coil enhances zone comfort and efficiency
- Central four-pipe hydronic distribution provides simultaneous cooling and heating capability year-round
- Directs the flow of hot or cold water to a thermal area based on changing needs
- Self-contained controller, preprogrammed with sequence of operation
- Butterfly valves, with 0% leakage, wired back to the controller
- Area branches only require two pipes
- 105°F or lower hot water
Hydronic Branch Conductor
-
Introduces load-responsive zone comfort management
Each Conductor directs the flow of hot or cold water to a thermal area.
Adapts to changing heating and cooling loads, area by area, as needed throughout the day.
Utilizing milder hot water supply temperature enables steadier supply-air temperatures. No more cycling on/off with very hot air.
-
Enhances heat pump systems’ sustainability benefits
Delivers a 35% efficiency gain by heating adequately with milder, 105°F or lower hot water.
Prevents system energy waste by stopping adjacent zones from fighting with each other over temperature set points.
Integrates easily with BAS for enhanced energy management.
-
Reduces installation cost and complexity
Retrofits repurpose existing branch cooling supply and return water piping for both heating and cooling distribution.
In new construction, 50% fewer coils, valves, piping and joints reduce cost and labor.
Logic for distributing hot or cold fluids into zones is built into the Conductor controls, saving time for technicians.