Trane Series L CenTraVac chillers

For maximum uptime and the lowest total cost of ownership.

Trane Series L CenTraVac chillers

For ultimate performance in elevated chilled-water temperature applications.

Trane understands that industrial processes and data center equipment have unique cooling requirements. That is why we developed the Trane® Series L™ CenTraVac™ chiller, which is optimized to deliver water cooled to 60°F-70°F with improved efficiency.

Why Trane Series L chillers?

Highest efficiency at full-load and off-design conditions, with up to 35 percent better efficiency in elevated chilled-water-temperature applications.

Legendary reliability with a semi-hermetic, direct drive, low pressure design. Rapid restart capability, returning to 80 percent cooling load in under three minutes. And available with an unmatched 10-year parts, labor and refrigerant warranty-100 percent backed and fulfilled by Trane.

Environmental sustainability. Like all CenTraVac chillers today, the Series L chiller is the most environmentally sustainable chiller on the market with the highest efficiency and a low-pressure design that virtually eliminates the possibility of a refrigerant leak into the atmosphere. This is why Trane confidently backs each CenTraVac chiller with a 0.0% Leak-Tight Warranty, the first offered by any HVAC manufacturer.

To learn more about the features and performance of Trane Series L chillers, contact your local Trane account manager.