ComfortLink II Zoning System

ComfortLink™ II

ZONING

Zoned comfort. With Trane’s innovative ComfortLink™ II Zoning System, you’ll be able to direct more heated or cooled air where it is needed-and less where it isn’t. So room by room or zone by zone, you will enjoy steady precise comfort on demand. Find a dealer to experience total comfort control.

Find a dealer

Look for Savings & Offers in your area

Locate Energyguide Labels

Smart Control of your Comfort


Most homes don’t get the same amount of sun or shade all day, so why would you expect to need the same type of cooling or heating all day? With Trane’s ComfortLink II Zoning system, you’ll be able to set a schedule on your thermostat based on your home’s unique temperature patterns and control it all from wherever life takes you with Nexia Home Intelligence. Every ComfortLink II Control comes with remote
“climate access”, allowing you to monitor and control your zoning system through any web-enabled device.

Trane ComfortLink II Control

At the heart of your Trane zoning system, you’ll find the Trane ComfortLink II Control. It’s more than a thermostat—it’s an easy-to-use advanced command center that provides a seamless interface between your system and your life.

Wired Zone Thermostat/Sensor

Acting as both a sensor and a zone thermostat, the temperature data is relayed to the Trane ComfortLink II Control, while also allowing temperature adjustment of an individual zone. Perfect for a master bedroom or guest room.

Wired Zone Sensor                                        

This sensor provides temperature data to the Trane ComfortLink II Control, allowing heated and cooled air to be directed where it’s needed. The temperature in zones with a Wired Zone Sensor is adjusted using the Trane ComfortLink II Control. Perfect for a child’s room or hallway.

Motorized Modulating Dampers

Trane’s exclusive motorized modulating dampers work inside your ductwork by opening and closing in partial increments so you can fine-tune zoned areas for maximum comfort.

Synchronized comfort

Connect your Trane ComfortLink II Control and zoning equipment to a perfectly matched Trane variable-speed indoor unit and multi-stage outdoor unit and you’ll see for yourself. Every component is designed to work in harmony with the others—optimizing your comfort and energy use combined with the enhanced humidity control you’ll only find with a Trane matched system.

Precise Comfort on Demand


Unlike conventional systems that can only heat or cool the entire house at once, a zoning system directs heated and cooled air on a zone-by-zone basis, allowing you to control each for customized comfort throughout. Motorized modulating dampers can be installed within your new or existing ductwork to redirect cooled air where it’s needed, keeping temperatures consistent throughout your house. You can heat or cool zoned areas of your house from one simple location—your ComfortLink II Control, or if you’re not at home, through your smartphone or web-enabled device.

Zone control                                        

Monitor the temperature in each zone of your home at a glance, and change them as needed with just a touch.

Zone menu screen                                        

Access the most important zoning features—all in one place.

Scheduling                                        

A bright, clear scheduling interface makes it easy to use less energy when your home is unoccupied.

System usage                                        

A detailed history of your system’s run times, broken down by zones, makes it easy to better plan your energy management.

To learn more about the Trane ComfortLink II Zoning System

Download a brochure

Amazing Technology, Total Comfort

Complete comfort control—from anywhere

By partnering with Schlage® to offer Nexia Home Intelligence, every ComfortLink II Control comes with remote climate access, allowing you to remotely monitor and control your system through any wed-enabled device.

Always control clean air output

For cleaner air on demand, the Trane ComfortLink II Control can boost your system’s filtered air output for three hours at a time using the Quick Clean setting or for 24 consecutive hours by using the Allergy Clean setting.

Always prepared                                        

Using your wireless network, the Trane ComfortLink II Control can display live weather data for your area, including forecasts, weather radar and alerts, so you know what to expect when you open the door.

Always informed                                        

System alerts and reminders are clearly displayed on the screen, so you’ll know system and filter status at a glance.

Always in touch                                        

For your convenience, the Trane ComfortLink II Control will display your dealer’s contact information if service or regular maintenance is required.

Make comfort part of your décor

The incredible comfort of a Trane zoning system utilizes a truly sophisticated command center. The beautifully designed, technologically advanced Trane ComfortLink II Control can also be integrated with your home’s specialized décor.

Digital picture frame                                        

When it’s not being used to monitor or adjust your comfort, the Trane ComfortLink II Control is a fully functional digital picture frame capable of displaying an individual photo or an entire slide show. Photos are stored on a commonly available SD card.

Optional bezel designs                                        

To make your zoning system an even more integrated part of your life and home, the bezels on the Trane ComfortLink II Control and Wireless Zone Thermostat are available in a wide variety of fashionable colors to match any décor.

Customizable background colors

To further integrate the Trane ComfortLink II Control into your home, choose one of the eight fashionable background colors for the display.

To learn more about how you can integrate a Trane ComfortLink II Control into your home, find a dealer and speak to them about how to truly customize your home’s comfort.

Find a Dealer

NEED HELP? TALK TO AN EXPERT CONTACT YOUR LOCAL TRANE COMFORT SPECIALIST