Transformers

150, 300, 500, 750, 1,000 and 1,500 kVA

  • Step up or down from 208, 230, 460, 600, 2,400 and 4,160 V

Installation, Operation, Maintenance (IOMs)

Electrical Cable

 2/0 and 4/0

  • Boxes of 50 ft or 100 ft available
  • Pigtails and cam style connections

Pumps

14 - 4,800 GPM

  • Skid mounted with throttling valves, disconnect and starter

Product Catalog

Flexible Duct

12 and 20 inch diameter

  • Box: (4) 25 foot lengths, (2) connectors

Flexible Hose

2.5, 4, 6, & 10 inch

  • Boxed kit includes 100 or 200 ft of hose and fittings
  • Kit: 96 feet of 4 inch flanged suction/vertical hose available

Installation, Operation, Maintenance (IOMs)

Installation, Operation, Maintenance (IOMs)

Heat Exchangers

Our heat exchangers are plate-and-frame type and provide fluid-to-fluid heat exchange in temporary applications. Available Products: 100–500 tons

  • Allow transfer from one cooling method to another
  • Useful for processing and manufacturing applications

Installation, Operation, Maintenance (IOMs)


I-Line Panels

Engineering Bulletin

Fuel Tanks

Installation, Operation, Maintenance (IOMs)

Remote Monitoring Panel


Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals