Axiom™
Variable Speed
WSHP

24 to 60 MBtuh

Imagine a product that delivers superior comfort and performance while reducing operating cost. The Trane Axiom™ model Variable Speed is Trane’s most advanced water source comfort solution.

Learn More ›
Axiom™<br>Variable Speed<br>WSHP
Axiom™
Variable Speed
WSHP
24 to 60 MBtuh
Top

Product Overview

Imagine a product that delivers superior comfort and performance while reducing operating cost. The Trane Axiom™ model Variable Speed is Trane’s most advanced water source comfort solution designed to meet these requirements. Trane achieves higher efficiency, reduced sound, improved indoor air quality and high reliability through variable speed compressor, fan technology and the Trane Axiom model.

Introduced October 2012 - A system to meet the needs of virtually any building!

More

Literature

Catalog

Installation Operation Maintenance (IOMs)