Axiom™ High Efficiency Horizontal Vertical WSHP

.5 to 6 Tons

Imagine a full range of comfort utilizing efficiency, sound attenuation, integrated controls, and superior maintenance accessibility. 

Learn More ›

Videos

More ›

Axiom™ High Efficiency Horizontal Vertical WSHP
Axiom™ High Efficiency Horizontal Vertical WSHP .5 to 6 Tons
Top

Product Overview

Imagine a full range of comfort utilizing efficiency, sound attenuation, integrated controls, and superior maintenance accessibility.  The EXH/EXV and DXH/DXV models are Trane® water source comfort solutions.

The horizontal unit is a ceiling hung product that provides a serviceability to maintenance components; indoor air quality standards; sound attenuation; and best of all, higher efficiencies rated in accordance to ANSI/AHRI/ASHRAE/ISO13256-1 performance and ASHRAE 90.1 standards.  Highlights of these units are included, but not limited to the below items:

  • Single stage or Two stage compressors
  • Variable-speed ECM motor
  • Dual-sloped, non-corrosive drain pan
  • Insulated enclosure for quiet unit design
  • Integrated factory mounted, wired, configured (or programmed) and tested controls
  • Orifice ring motor mounting device (standard for ease of motor service)
  • Internal air-to-refrigerant coil (horizontal design)
  • 24V condensate overflow switch
  • TXV

 

Literature

Catalog

Installation Operation Maintenance (IOMs)