Split Systems 1.5 to 5 Tons

Trane manufactures a full line of air-conditioners and heat pumps ranging in seasonal energy efficiency ratio (SEER) from 13.0 to 18.0 for commercial use. The matching air handler is available with single or variable speed motors to provide a significant contribution to the overall efficiency of the system.

Split systems give a small business owner the tools needed to keep customers cool in the summer, and warm in the winter with the greatest energy savings possible in air-to-air commercial system design.

  • Split Systems Heat Pump
      Model Capacity Phase
      4TWA3 030, 036, 042, 048, 060 3-phase
      4TWR4 018, 024, 030, 036, 042, 048, 060 1-phase
      4TWR5 018, 024, 030, 036, 042, 048, 049, 060, 061 1-phase
      4TWR6 024, 036, 048, 060 1-phase
      4TWR7 024, 036, 048, 060 1-phase
  • Split Systems Cooling
      Model Capacity Phase
      4TTA3 030, 036, 042, 048, 060 3-phase
      4TTR3 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTR4 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTR6 018, 024, 030, 036, 042, 048, 060 1-phase
      4TTR7 024, 036, 048, 060 1-phase
  • Split System Air Handlers
      Model Capacity Phase
      GAF2 018, 024, 030, 036 1-phase
      GAM5 018, 024, 030, 036, 042, 048, 060 1-phase
      TAM7 024, 030, 036, 042, 048, 060 1-phase
      TAM4 018, 024, 030, 036, 042, 048, 060 1-phase
      TEM3 018, 024, 030, 036, 042, 048, 060 1-phase
      TEM4 018, 024, 030, 036, 042, 048, 060 1-phase
      TEM6 018, 024, 030, 036, 042, 048, 060 1-phase
  • Split System Furnaces
      Model Capacity Phase
      TUH2/TDH2 060, 080, 100, 120 1-phase
      TUH-1-H/TDH1-H 040, 060, 065, 080, 085, 100, 110, 120 1-phase
      TDH1/TUH1 040, 060, 065, 080, 085, 100, 110, 120 1-phase
      TUD-9V/TDD-9V 060, 080, 100, 120, 140 1-phase
      TUD1-H/TDD1-H 040, 060, 080, 100, 120, 140 1-phase
      TUD1/TDD1 040, 060, 080, 100, 120, 140 1-phase
  • Split System Coils
      Model Capacity Phase
      4TXC-CC 003, 004, 005, 006, 007, 008, 009, 010 1-phase
      4TXC-BC 018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 063, 064 1-phase
      4TXA-BC 018, 024, 025, 031, 032, 036, 037, 042, 043, 044, 048, 049, 050, 060, 061, 064 1-phase
      4TXF 024, 033, 036, 041, 054, 063 1-phase
      4NXC-AS 003, 004, 005, 008, 009 1-phase
      4NXC-AC 018, 024, 025, 031, 032, 036, 063 1-phase
      4NXA-AC 018, 024, 025, 031, 032, 036 1-phase
      4PXC-U 018, 024, 030, 036, 042, 048, 060 1-phase
      4PXC-D 018, 024, 030, 036, 042, 048, 060 1-phase
      4PXA-U 018, 024, 030, 036, 042, 048, 060 1-phase

Extended Performance Data