Vertical Classroom
Unit Ventilator

Academic performance of U.S. students depends, in part, on the ability to create a comfortable learn-friendly surrounding. Being too hot or too cold could hinder a students ability to achieve academic excellence. Seasonal changes, mechanical/building disrepair, and even class attendance provide real challenges to HVAC mechanical systems. The only thing consistent about today’s classroom is its ability to constantly change.

With this in mind, Trane introduces a NEW classroom unit ventilator design to support todays changing environment. Available in a floor mounted configuration, the NEW vertical unit ventilator exceeds todays school or university stringent requirements. By focusing on issues such as noise, indoor air quality, maintenance and cost of energy, Trane has RE-developed a unit ventilator to meet the classroom of today, and of the future.


  • Delivers from 750 cfm to 1500 cfm, and is physically sized to fit the replacement or new construction application.
  • Increased coil flexibility allows a choice of 14 coil designs that may be coupled for greatest capacity and energy savings.
  • ZN520 or End-Device Control Packages arrive on the jobsite plug-in ready for faster installation of the equipment.
  • Roomy end pockets allow for easy access to controls/piping. Also provides additional space for factory installed auxiliary drain pan.
  • PSC motor with multiple tap auto transformer to ensure rated cfm with all coils. Motor bearings do not require oiling. The fanboard is an easy slide design.
  • Rugged tamperproof casing designed specially for institutional duty. Front panel is now three pieces for ergonomical removal.
  • Standard vertical unit is 30 inches high and 16-5/8 inches deep. A step-down falseback is available for retrofit purposes where low windows may hinder matching the equipment to the wall.
  • Optimized acoustical performance.
  • New and improved indoor air quality IAQ drain pan.

Paint Color Chips

A color chart for paint selections for the unit ventilator, console, and vertical stack heat pump products are shown below. All cabinet parts are cleaned, phosphatized, and painted with a baked powder finish in one of the following decorator colors. Colors options vary for each product. Please see catalog selections for specific color options.

Note: Colors are a representation only.


Cameo White


Driftwood Grey


Soft Dove


Stone Grey


Deluxe Beige

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.