ProSpace™
C-Series

Single-Zone Ductless Systems

ProSpace™ C-Series Ductless Systems

Trane® ProSpace™ C-Series ductless systems offer heating and cooling capacities ranging from 1.5 to 4 tons.

Learn More ›

More Information

ProSpace™ <br> C-Series
ProSpace™
C-Series
Single-Zone Ductless Systems
Top

Product Overview

ProSpace™ C-Series Ductless Systems

Trane® ProSpace™ C-Series ductless systems offer heating and cooling capacities ranging from 1.5 to 4 tons to precisely meet the requirements of indoor spaces while delivering high energy efficiency — up to 20 SEER. Indoor fan coil unit options are available in both ceiling cassette and concealed designs, so your Trane ProSpace ductless system can be perfectly tailored to the requirements of the space. ProSpace C-Series ductless systems support pipe runs of up to 98 vertical feet, and up to 245 total feet. All ProSpace C-Series systems are rated for cooling operation to 0° F and heating operation to -4° F.

Suitable for a wide variety of applications, Trane ProSpace C-Series systems can reliably deliver precise temperature control to maintain comfort — as well as ensure the reliability of heat-generating equipment like computer servers, making them perfect for applications like small remote facilities on larger campuses, data centers, machine rooms and more. Trane ProSpace C-Series systems are also a perfect supplement to larger Trane VRF systems, with the same controls able to be used by both systems.

More

Literature

Brochure

Installation Operation Maintenance (IOMs)

Other ProSpace™ Single-Zone Systems