ProSpace™ Ductless Controls

Multiple control options are available for your Trane ProSpace ductless HVAC system to maximize efficiency, convenient operation, and interior comfort.

Learn More ›
ProSpace™ Ductless Controls
ProSpace™ Ductless Controls
Top

Product Overview

Trane® ProSpace™ Ductless HVAC Controls

Multiple control options are available for your Trane ProSpace ductless HVAC system to maximize efficiency, convenient operation, and interior comfort.

  • Zone level control lets you operate up to 16 individual indoor units with one space temperature controller.
  • Centralized level control permits management and monitoring of up to 256 total indoor units in up to 16 zone groups and up to 80 outdoor units. Key features include unit on/off scheduling, remote control restriction, cooling/heating mode control and display of unit errors.
  • Building level control enables control of an entire structure’s multiple-unit system from both within the building and remotely via web access.
  • Multiple available interfaces provide easy, intuitive user control via touchscreen or PC.
  • Internet connectivity delivers system information on any web-connected device. User-definable alarms can ensure immediate notification when specific events occur. Alarms can be received and device/system set points can be modified from virtually anywhere in the world.
  • BACnet protocol provides interconnectivity with your other existing building systems.

Literature

Brochure

Installation Operation Maintenance (IOMs)