myTest™ Performance Validation

What you spec is what you get

 

Trane is leading the industry with the most comprehensive water-cooled chiller testing facility, capable of evaluating the performance of water-co

Learn More ›

Videos

more ›

myTest™ Performance Validation
myTest™ Performance Validation What you spec is what you get
Top

Product Overview

What you spec is what you get.

Trane is leading the industry with the most comprehensive water-cooled chiller testing facility, capable of evaluating the performance of water-cooled chillers from Trane and virtually any other chiller manufacturer based on customer-defined parameters, including building type, geographical location and application requirements.

Before the chiller leaves the factory, myTest™ certification validates its performance based on the conditions at which it should operate when installed.

  • Advanced capabilities — Specialized tests such as rapid restart, variable primary flow, unloading capabilities (and more!), all under the customer’s unique operating conditions, demonstrate the chiller’s ability to reliably serve the facility.
  • Accuracy and proof — More than 15 pre-packaged chiller tests plus additional proof of performance options like total demand distortion (TDD) documentation, remote Adaptive Frequency™ drive testing, heat recovery and heat pump testing provide the assurance that the chiller meets the efficiency and performance requirements.
  • Unmatched flexibility — The ability to test multiple chillers in parallel and series counterflow configurations offers the flexibility to simulate most application requirements.

To learn more about Trane® CenTraVac™ chillers and myTest capabilities, contact your local Trane account manager today.

More