CenTraVac Chillers

120 to 2,000 Tons

CVHE, CVHF, CVHG, CVHH

Since 1938, a Trane CenTraVac commercial chiller has led the industry as the most reliable, most efficient, lowest emission and quietest chiller in the world. Chiller performance can be verified on an AHRI-approved test stand. 

Learn More ›
CenTraVac Chillers
CenTraVac Chillers 120 to 2,000 Tons
Top

Product Overview

Since 1938, a Trane CenTraVac commercial chiller has led the industry as the most reliable, most efficient, lowest emission and quietest chiller in the world. Chiller performance can be verified on an AHRI-approved test stand

These CenTraVac chillers are among the Trane products within the EcoWise™ product portfolio and can operate with either R-123 or next-generation refrigerants R-514A or R-123zd, both featuring ultra-low global warming potential (GWP) of less than 2. 

  • Most Efficient - Selectable commercial chiller with full load efficiencies down to 0.45 kW/ton at AHRI conditions and integrated part load values (IPLVs) down to 0.305 kW/ton.
  • Lowest Emissions - A CenTraVac commercial chiller has a near-zero documented leak rate... ask your Trane representative about our updated 0.0% Leak-Tight Warranty.
  • Most Reliable - CenTraVac chillers have an average lifetime of 30 years and some have even lasted more than 50 years.
  • Technology - proven technologies reflect decades of research and development, and enable the options and capabilities of CenTraVac chillers today.

A sustainable product with the papers to prove it… The Trane CenTraVac centrifugal chiller is the first commercial chiller in the world to earn product-specific Type III Environmental Product Declaration (EPD) registration based on a third-party life cycle assessment.

Trane: making the impossible possible!  It’s all about having a partner that is committed to helping you meet your goals. Watch this story about the world’s highest efficiency chillers flying in the world’s largest aircraft because our customers needed it...so we made it happen.

If you are interested in CAD template drawings for Trane centrifugal chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format. Fully configured drawings include application specific waterboxes and starters. Your sales representative can help you obtain the right unit selection and CAD file for your application.

More