Series S™ CenTraVac™ Chiller (CVHS)

180 to 390 Tons

The Trane® Series S™ CenTraVac™ chiller is an ideal solution for any application, including retrofit and replacements.

Learn More ›

Videos

more ›

Series S™ CenTraVac™ Chiller (CVHS)
Series S™ CenTraVac™ Chiller (CVHS) 180 to 390 Tons
Top

Product Overview

Trane Series S CenTraVac Chiller
Featuring AdaptiSpeed Technology

The Trane® Series S CenTraVac chiller is an ideal solution for any application, including retrofit and replacements.  These chillers provide...

  • Highest efficiency: capable of operating at 0.478 kW/ton full-load and —in the same machine — 0.296 kW/ton IPLV
  • Ultra quiet operation: industry-leading sound levels - typically less than 70 dBA - make it perfect for sound-sensitive applications.
  • Proven reliability: an industrial-grade oil-free solution, featuring technologies designed to last the life of the centrifugal chiller, including an advanced bearing system proven through more than a decade of field operation … available with a 10-year parts, labor and refrigerant warranty – 100 percent backed and fulfilled by Trane. Chiller performance can be verified on an AHRI-approved test stand.
  • Compact size: fits through standard 72 x 80 inch double doors, and features a bolt-together design for easy disassembly to pass through smaller openings when access is tight.

The Trane CenTraVac centrifugal chiller is the first commercial chiller in the world to earn product-specific Type III Environmental Product Declaration (EPD) registration based on a third-party life cycle assessment.

The CenTraVac chillers are also among the Trane products within the EcoWise™ product portfolio and can operate with either R-123 or next-generation refrigerants R-514A or R-1233zd, both featuring ultra-low global warming potential (GWP) of less than 2.

More