Series L™ CenTraVac™ Chiller (CVHL)

400 to 1,800 Tons

Trane understands that industrial processes and data center equipment have unique cooling requirements. That is why we developed the Trane® Series L™ CenTraVac™ chiller.

Learn More ›
Series L™ CenTraVac™ Chiller (CVHL)
Series L™ CenTraVac™ Chiller (CVHL) 400 to 1,800 Tons
Top

Product Overview

Trane understands that industrial processes and data center equipment have unique cooling requirements. That is why we developed the Trane® Series L™ CenTraVac™ chiller, which is optimized to deliver water cooled to 60°F-70°F with improved efficiency.

Why Trane Series L chillers?

Highest efficiency at full-load and off-design conditions, with up to 20 percent better efficiency in elevated chilled-water-temperature applications.

Legendary reliability with a semi-hermetic, direct drive, low pressure design. Rapid restart capability, returning to 80 percent cooling load in under three minutes. And available with an unmatched 10-year parts, labor and refrigerant warranty-100 percent backed and fulfilled by Trane.

Environmental sustainability. Like all CenTraVac chillers today, the Series L chiller is the most environmentally sustainable chiller on the market with the highest efficiency and a low-pressure design that virtually eliminates the possibility of a refrigerant leak into the atmosphere. This is why Trane confidently backs each CenTraVac chiller with a 0.0% Leak-Tight Warranty, the first offered by any HVAC manufacturer.

To learn more about the features and performance of Trane Series L chillers, contact your local Trane account manager.

More