Performance Climate Changer

Trane Performance Climate Changer™ air handlers model CSAA combine the flexibility needed to meet your project requirements with the reliable Trane performance you trust.

Industry leading efficiency with exceptionally low air leakage rates made possible by exclusive manufacturing techniques and superior casing,  a wide variety of fan options and advanced energy recovery options.

Reliability delivered through no-through-metal construction and double-wall casing panels and features like Direct-Drive Plenum fan arrays for redundancy required by many applications. Also, Trane air handlers can be fully integrated into a building management system via factory mounted, wired and tested BACnet™ communicating controls.

Easy installations with a single power connection for easier integration and designed with removable panels making it easier to navigate through narrow spaces.

Comfort with innovative technologies like Trane Catalytic Air Cleaning System (TCACS) and Cool Dry Quiet (CDQ ™) desiccant dehumidification technology for dramatically improved indoor air quality.

The Trane family of Performance Climate Changer air handlers offers units in more configurations than ever before to give you the features you need and the options you want to meet any specifications, budget and timeline.