Tracer™ MP580/581
Installation and Programming

Students set up, test and program the Tracer MP580/581 controller. This field-installed controller is suited for many building control applications like air handlers, cooling towers, pumps, boilers, and heat exchangers. At the end of the course the student will be able to:

Specific Course Objectives

  • Install and configure a Tracer MP580/581.
  • Program a constant volume air handler using the SCC profile.
  • Create programs using Tracer graphical programming (TGP).
  • Test (TGP) programs using debug or simulation (Online/Offline).
  • Utilize a Tracer MP580/581 to create a small building network.
  • Integrate the Tracer MP580/581 into Tracer Summit.


Target Audience

Tracer MP580/581 is intended for Trane technicians and Applied Systems Contractors.



Student Testimonials

  • "The content is very useful for anyone using or working on MP580s. I could have saved a lot of time if I took this class before I started working on the MP580."
  • "I definitely have enough knowledge now to work my way through programs and I can look at a program and better understand what is happening."


Continuing Education Units: Upon successful completion of this course, students will receive a certificate of achievement and earn 3.5 CEUs according to criteria set by the International Association for Continuing Education and Training (Washington, DC). To successfully complete this course, the student is required to attend all class sessions, complete the workshops and quizzes throughout the course, and turn in an evaluation.