VariTrane™ Duct Designer

VariTrane Duct Designer streamlines duct design and improves calculation precision, letting you optimize your designs while obtaining a minimum pressure system. VariTrane Duct Designer enables you to organize the layout structure of your duct system and provides detailed engineering information on a section-by-section basis making revisions and updates easier.

The software is based on engineering data and procedures outlined in the ASHRAE Fundamentals Handbook. It includes tested data from ASHRAE Fitting database and from United McGill to provide the most accurate modeling possible.

The VariTrane Duct Designer program consists of three applications:

  • Duct Configurator helps you model and size duct supply duct systems.
  • Ductulator® quickly sizes system components and determines the appropriate nominal duct size for equal friction applications.
  • Fitting Loss Calculator quickly identifies the optimal fittings and sizes for each duct section by comparing their efficiency and cost.

[Version 4.1] 9/21/12

  • Updated to be compliant with Windows® 7 folder and security restrictions
  • Removed Sybase database dependency
  • New Report Viewer
  • New tabbed view to switch between Fitting Loss Calculator, Ductulator, and Duct Designer
  • Improved calculation speed
  • Fixed various TOPSS VAV selection issues
  • Resolved bugs related to renaming plenum sections
  • Fixed issue with Ductulator for Oval and Rectangular shape without dimensions
  • Fixed Ductulator reporting unit error


To install and run the program you will need: a Pentium® 4 or higher processor, Microsoft Windows® 7/8 operating system, at least 1 gigabyte (GB) of RAM,  and 500 MB of free hard-disk space (750 if Microsoft .NET Framework version 2.0 is not already installed).