Calculators & Charts

Trane software range features a variety of free tools that make your design and analysis tasks easier. These calculators include software to calculate your potential LEED compliance. To learn more about the LEED Energy and Atmosphere credit and the Trane pro-active approach to green and sustainable buildings, visit Energy, IAQ and the Environment.

 

  • LEED EA Credit 4 (v3) calculator

      Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the alternate compliance method for LEED v3 (2009)

  • LEED EA Credit 4 (2.2) calculator

      Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the alternate compliance method for LEED-NC version 2.2.

  • Trane Psychrometric Chart

      For professional reports, use this electronic psychrometric chart tool. Click to download this program to your PC. These charts focus on the range of temperatures most suitable for comfort-cooling HVAC applications, and include the Trane coil curves, which depict the condition of the air leaving a cooling coil.

      Also, printed psychrometric charts are available to order.

  • Condenser Relief Calculator
  • Unloading Curve Calculator

      Use this spreadsheet to calculate the constant condenser temperature unloading curves for input into System Analyzer™ or TRACE™ 700.

  • Ductulator & Psychrometric Charts (HVAC Tools)

      HVAC Design Tools

      Purpose: HVAC design tools include such popular items as the Trane Ductulator™, psychrometric charts, and load estimating forms.

      Learn more about the order process here.

-->