Solutions

Systems and Services for Higher Education

Trane is uniquely positioned to provide HVAC solutions from concept and design assistance through installation, maintenance and ongoing support. We offer flexible financing options, including a performance contracting program to reduce operating cost risks; and our rental options can provide the necessary solutions for temporary equipment needs for planned equipment downtime and unplanned emergencies. Our comprehensive approach ensures that you get the right systems, controls, maintenance and documentation to support you in the delivery of higher quality education.

 

Innovation

 

Series S™ CenTraVac™ chiller

Continuing the Trane commitment to provide the most comprehensive HVAC solutions, the Series S CenTraVac chiller delivers best-in-class part-load efficiencies without compromising full-load efficiency. It delivers superior performance, industry-leading reliability and the lowest total cost of ownership.

Learn more about Series S

 

Trane Catalytic Air Cleaning System

Equipping air handlers serving residence halls or research labs with a Trane Catalytic Air Cleaning System (TCACS) can help reduce biological organisms such as bacterial spores and even the tiniest viruses. It can also reduce irritating odors from organic compounds such as fumes from paint, glue and cleaning chemicals, and capture airborne dust and allergenic particles.

The TCACS is far more than an air filter. It is a unique blend of three proven air cleaning technologies: High-efficiency filtration, germ-killing ultraviolet light and a photocatalytic oxidation (PCO) process.

Learn more about TCACS

Services

 

Trane Rental Services: Temporary HVAC and Power Generation Equipment Contingency Planning Services

 

Trane Rental Services offers a wide variety of rental equipment stocked at more than 29 locations throughout North America to meet your Emergency, Seasonal, Planned Outage and Special Event needs. We also offer Contingency Planning services to ensure you are prepared in the event disaster strikes. Whether your needs are small or large, we can have a system delivered, installed and operating fast.

Learn more about Trane Rental Services

 

Energy Retrofit Services

As building systems age, they become less energy efficient, less reliable and more costly to operate and maintain. If it has been a while since the original start-up and commissioning of your HVAC solutions and building automation systems (BAS), you are probably paying more for energy and maintenance than you need to.

Trane Energy Retrofit Services can help you discover cost-effective opportunities for renewing infrastructure performance through a free, no-obligation energy analysis.

Learn more about Trane Energy Retrofit Services

 

Controls

 

Trane eView™

Trane eView is an energy reporting and dashboard solution which provides information on energy use and costs and greenhouse gas emissions. It is designed to benchmark, monitor and reduce energy costs as well as set up alarms and exception reporting to make sure that campuses operate at top level.

 

HVAC SYSTEMS

 

Trane offers a full range of products to meet your campus cooling, dehumidification, and air purification requirements. 

Learn more about Trane systems 

 

Stealth Chiller

Stealth Chiller

Trane® Stealth™ air-cooled chillers deliver the highest combination of part-load and full-load efficiencies and the lowest published sound levels. No other air-cooled chiller can match this kind of efficiency or sound performance.

Learn more about Trane® Stealth™ air-cooled chillers

 

Performance Climate Changer

Trane® Performance Climate Changer™ air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them.