Trane Series L CenTraVac Chiller

Trane Series L™ CenTraVac chiller is optimized to deliver water cooled to 60°F through 70°F with improved efficiency to meet the unique data center equipment cooling requirements 

Learn More


Trane CenTraVac Chillers

Trane CenTraVac™ Chillers offer an unbeatable combination of energy efficiency, environmental stewardship, long-lasting reliability and proven technology

Learn More


Trane Stealth Air-Cooled Chiller

Trane Stealth™ Air-cooled Chiller delivers the highest combination of part-load and full-load efficiencies and the lowest published sound levels

Learn More



Trane IntelliPak II 

Trane IntelliPak™ II is designed for the future with expanded features and benefits, controls enhancements and world class energy efficiencies is designed for the future

Learn More


Trane Performance Climate Changer

Trane Performance Climate Changer™ air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements

Learn More




Product Brochure









myTest Performance Validation