Case Studies

At Trane, we know that every effective solution requires a set of answers and approaches unique to the challenge at hand. When you upgrade your cooling system, you need to consider more than the end result: a smooth transition to that state is just as important.

CoreSite Realty Corporation
Innovative and flexible data center cooling solution delivers reliability, energy efficiency, and water savings. Read the full case study at Trane.com

Solutions

  • Trane IntelliPak™ Rooftop System
  • Evaporative cooling
  • Rapid Restart™ control
  • Modularity

Results

  • Greater reliability through smart strategies
  • Excellent energy efficiency (projected PUE 1.26)
  • Lower city water usage .
  •  Scalability and customization for client

Savvis Communications
Energy savings of $2,124,000 per year due to chilled water plant and pumping system controls upgrade at mission-critical data center. Read the full case study at Trane.com

Solutions

  •  Systecom VariPrime™ control panel
  • kW meter installation on pumps and chillers
  • Tracer Summit™ building control units

Results

  • ·         System control transition completed ahead of schedule
  • ·         Transition performed during normal work hours
  • ·         Zero impact on data center operation

Arris Communications
24/7/365 monitoring and alarm routing managed with an automated, state-of-the-art system allows for quick response and resolution. Read the full case study at Trane.com

Solutions

  • Trane central monitoring
  •  Performance-based service agreement
  •  Trane rooftop units and chiller

Results

  • 100% uptime delivers customer satisfaction
  • 50% reduction in service truck rolls reduces operating costs
  • Thirty-nine minutes average time to resolution minimizes downtime
-->