Call (800)
755-5115 To Schedule Your Rental
Trane Rental Services has an impressive array of HVAC, power
generation and compressed air equipment. Our capabilities include:
- Cooling: 1-1,000 Ton Units
- Power Generation: 36-1,500
kW
- Electric Heaters
- Compressed Air
HVAC and Power Rental Solutions Near You!
Trane has rental locations throughout the United States and Canada
to ensure rapid response when you're in need of temporary equipment.
Call (800) 755-5115 to get in touch with a location nearest to you.
Heating and Cooling Solutions for Any Application
The need for temporary heating or cooling can hit you at the most
inconvenient times. Trane has equipment to help you in many
different situations, including:
- Equipment replacement or maintenance
- Work spaces
- Special events
- Emergency situations
- Temperature Control
Water-cooled rental chillers (225–1,000 tons)
Ideal for large process and comfort cooling applications where
adequate power is a concern.
Air-cooled rental chillers
(10–500 tons)
Equipped to provide quick restoration of cooling in emergency and
planned shutdown situations.
Cooling Tower (250–750 tons)
Used to provide cooling for water-cooled chillers or directly for
some process cooling applications.
Air handling units; AHU
(5,000 - 25,000 cfm)
Perfect for providing air conditioning to very large spaces where
high efficiency filtering is required.
Packaged air conditioning units
(10–50 tons)
Restore cooling in an emergency or provide cooling for previously
unconditioned spaces.
- Power Generation
Diesel Generators
(36-1,500 kW)
Well-suited for applications that need standby generators when
conducting service on existing equipment.
- Vertical Units
Vertical units
(10-30 tons)
Designed to cool and heat structures where footprint and noise
output are a concern.
- Compressed Air