Water-to-Water 5 to 20 Tons

The water-to-water heat pump is an Axiom™ 5, 10 and 20 ton system.

Similar to a small reverse cycle chiller, a water-to-water heat pump contains a source-side water-to-refrigerant heat exchanger, and a load-side water-to-refrigerant heat exchanger.The source for the water-to-water heat pump is typically connected to a boiler/cooling tower, or a ground-source loop system. During the refrigeration cycle, heat is transferred from the source-side heat exchanger to the load-side heat exchanger, or vice versa.The load-side heat exchanger provides conditioned fluid (hot or cold) to a mechanical device such as radiant systems, hydronic fan coils or fresh air ventilation systems.

The water-to-water heat pump may be applied in a boiler/cooling tower setting, in a geothermal closed or open loop application, or in a hybrid application. All units accommodate service access to the controls, and other major components to contribute to greater serviceability and maintainability of the unit.

Each unit is verified for total unit performance before shipping to insure quality standards are inherent in every unit.

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

drawings-terms-and-conditions

drawings-terms-and-conditions-description

disagree agree

If you need assistance with this Product Template Wizard, please e-mail cdshelp@trane.com. Internet Explorer users can simply right click on the file and choose "Save Target As..." to download the file.