Indirect Fired Make-Up Air

Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air.

Learn More ›
Indirect Fired Make-Up Air
Indirect Fired Make-Up Air
Top

Product Overview

Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. All indirect fired units are completely package, rail-mounted, wired, piped, and test-fired to assure smooth installation and easy start-up.

Features (Indoor Units)

  • Nominal airflow range 900–9,800 cfm.
  • Input range: 100–1,200 MBh.
  • Equipped for either suspension or slab mounting.
  • Left- and right-hand control configurations.
  • Indirect fired heat exchanger.
  • Optional cooling includes DX, chilled water or evaporative cooler.


Features (Outdoor Units) 

  • Nominal airflow range 800–13,000 cfm
  • Input range: 100–1,200 MBh
  • Curb mounted design
  • Left- and right-hand control configurations
  • Indirect fired heat exchanger
  • Optional cooling available on packaged units (DX, Chilled water, or Evaporative cooler)

More