VariTrac™ Dampers

The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building.

Learn More ›
VariTrac™ Dampers
VariTrac™ Dampers
Top

Product Overview

The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building. Used in conjunction with the VariTrac Central Control Panel (CCP), the damper helps to give the building individual zone control with a constant volume rooftop unit.

A building with varying loads due to occupancy, time-of-day, or other special needs is a likely candidate for a changeover-bypass VAV system.

Features

  • Rectangular or round zone and bypass dampers.
  • Controls have occupancy sensor or CO2 sensor input available.
  • Communicate with Trane VariTrane™ and VariTrac™ Zone Sensors.
  • 18-gage galvanized cylinder with rolled bend for high structural integrity and corrosive resistance.
  • Positive positioning gear drive with end switches for extended life. No stalled motor operation.
  • No set screws, keys, or linkages to work loose over time.
  • Metal to metal seal provides tight shutoff. No gasketing to deteriorate and come loose over time.
  • 90-degree blade rotation for a wider control range and more stable operation.
  • Intelligent, communicating controller on each zone damper.
  • Aerodynamic blade design provides a constant torque for stable operation at high velocity.

More

Literature

Brochure

Catalog

Installation Operation Maintenance (IOMs)

Programming Guide