Cold Generator™ Scroll Chillers CICB Compact Series

30 Tons

The innovative 30 ton Cold Generator CICB Compact Series is an innovative expandable capacity, water cooled comfort and process cooling solution.

Learn More ›
Cold Generator™ Scroll Chillers CICB Compact Series
Cold Generator™ Scroll Chillers CICB Compact Series 30 Tons
Top

Product Overview

The innovative 30 ton Cold Generator CICB Compact Series is an innovative expandable capacity, water cooled comfort and process cooling solution. This doorway friendly compact scroll chiller is a leap ahead in design for performance and serviceability.

Features

Cold Generator CICB Compact Series highlights include:

  • Nominal 15 HP per circuit
  • Scroll compressors
  • Brazed plate evaporators
  • Mechanically cleanable shell and tube condenser
  • Detachable header system
  • N+1 standby unit option

Advanced controls support BACnet IP and Modbus BMS interfaces as standard, and additional interfaces are available.

Applications

Cold Generator compact scroll chillers can operate as individual units, or in chiller arrays of up to 10 units per array controller.  Customizable capacity and growth capabilities make them a flexible solution for a range of applications.

  • Education
  • Healthcare
  • Municipal
  • Commercial
  • Light industrial

Compliance

Cold Generator CICB Compact Series compact scroll chillers are:

  • AHRI certified
  • ETL/ETLc certified
  • ASHRAE 90.1-2013 compliant

The CICB is currently the only compact scroll chiller available featuring a shell and tube condenser that meets the metropolitan building code requirement for nominal 15 HP per circuit, and that is compliant with the ASHRAE 90.1-2013 efficiency standard.

More