Cold Generator™ Scroll Chiller CICA Compact Series

The 20 to 50 ton Cold Generator CICA Compact Series is a highly efficient, expandable capacity, water cooled comfort and process cooling solution.

Learn More ›
Cold Generator™ Scroll Chiller CICA Compact Series
Cold Generator™ Scroll Chiller CICA Compact Series
Top

Product Overview

The 20 to 50 ton Cold Generator CICA Compact Series is a highly efficient, expandable capacity, water cooled comfort and process cooling solution. Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance.

Features

Cold Generator CICA Compact Series highlights include:

  • Scroll compressors
  • Brazed plate evaporators
  • Brazed plate condensers
  • Detachable header system
  • N+1 standby unit option

Advanced controls support BACnet IP and Modbus BMS interfaces as standard, and additional interfaces are available.

Applications

Cold Generator compact scroll chillers can operate as individual units, or in chiller arrays of up to 10 units per array controller.  Customizable capacity and growth capabilities make them a flexible solution for a range of applications.

  • Education
  • Healthcare
  • Municipal
  • Commercial
  • Light industrial

Compliance

Cold Generator CICA Compact Series compact scroll chillers are:

  • AHRI certified
  • ETL/ETLc certified
  • ASHRAE 90.1-2013 compliant

More

Literature

Catalog

Installation Operation Maintenance (IOMs)