Tracer™ Ensemble Operation

Course Description

Tracer Ensemble Operation is specifically designed for building operators and administrators to become more efficient with their Tracer Ensemble software, which is a Web-enabled service and monitoring tool for multiple building facilities. Tracer Ensemble allows building operators and administrators access to Tracer Ensemble from the local network or the Internet to monitor and control their building system.  Students will have the opportunity to work with the Tracer Ensemble software to become more familiar with common tasks.

Specific Course Objectives

Upon completion of this course, participants should be able to:

  • Create user roles and user profiles
  • Navigate Tracer Ensemble Buildings
  • Use override control to manipulate building systems
  • Make changes to building schedules
  • Manage building alarms
  • Log data 
  • Create custom reports
  • Set up Tenant Services
  • Use Critical Control to limit access in Tracer Ensemble

Target Audience

Tracer Ensemble Operation is intended for building owners and operators with Tracer Ensemble.

Prerequisites

This is an operations-level course. Students must have an operating-level understanding of personal computers and the Windows operating system. Students must possess knowledge of Tracer Summit or Tracer SC depending upon which system is installed in theor facility.

Student Testimonials

  • "It was definitely worth its while –it was a great experience."

Continuing Education Units

Upon successful completion of this course, students will receive a certificate of achievement and earn 1.8 CEUs according to criteria set by the International Association for Continuing Education and Training. To successfully complete this course, the student is required to attend all class sessions, complete the workshops and quizzes throughout the course, and turn in an evaluation.