Model AXM
Thermafit® Modular Air-to-Water Heat Pumps
Model AXM
Thermafit® Modular Air-to-Water Heat Pumps
- Each module produces 30 tons cooling, 390 MBh heating. Min 2 modules, Expandable up to 12 modules (360T bank)
- Provides all electric heating and cooling
- Available with Low GWP 454B Refrigerant
- ASHRAE® 90.1 compliant
- Vapor injection provides reliable heating for colder climates
- ECM fans with variable speed fan/motor assemblies run quietly and reduce energy use
- Modular flexibility provides true redundancy and design ease
- Dual refrigeration circuits with efficient vapor injection scroll compressors
- Compact size loads onto freight elevators and fits into limited outdoor spaces
Why Choose Thermafit Modular Chillers
Electrify to decarbonize
Reliable cold weather comfort
Vapor injection technology extends the effective operating range of the scroll compressor to provide reliable comfort in colder climates. It enables leaving water temperatures of approximately 130°F at 0°F outdoor ambient temperature.
Modular flexibility
Comprehensive Chiller-Heater System
At Trane, we collaborate with you to turn systems expertise into reliable, cost-effective, and efficient systems. Decarbonization through efficiency and electrification can be achieved when system controls and equipment work together— turning environmental stewardship into business advantages.