Sintesis™ Air-cooled Chillers

115 to 500 Tons


Trane® Sintesis™ air-cooled chillers offer excellent solutions to meet customer requirements for efficiency, quiet operation and sustainability — all with lower first costs and legendary Trane reliability.

  • Over 25 percent higher part-load efficiency than required by ASHRAE 90.1–2013.
  • Multiple factory-installed acoustic treatment options to best meets customer needs.
  • Sintesis chillers are part of the Ingersoll Rand EcoWise™ portfolio of products that can use next-generation, low global warming potential (GWP) refrigerants and are energy efficient.
  • Designed to operate as part of the ice-enhanced chiller plants which shift energy consumption to off-peak hours helping to reduce operating costs.

If you are interested in CAD template drawings for Trane air cooled chillers contact your local Trane sales office and work with a sales representative. Fully configured 3D CAD template drawings are available in AutoCAD dwg, dxf, or Revit file format.  Your sales representative can help you obtain the right unit selection and CAD file for your application.

EcoWise