eCTV CenTraVac™ centrifugal chiller CVHH/CDHH

3000-14000 kW

Main features

  • Next generation, low GWP refrigerant R1233zd(E)
  • CVHH- Single circuit / One compressor
  • CDHH- Dual circuit / Two compressors
  • Direct drive multistage compressors
  • Semi-hermetic compressor design
  • Economizer
  • Rapid restart after power failure

Customer benefits

  • Reliability
  • Efficiency
  • Low emissions

 

Series E™ CenTraVac™ chillers are part of the Ingersoll Rand EcoWise™ portfolio of products that are designed to lower their environmental impact with next-generation, low global warming potential (GWP) refrigerants and high-efficiency operation.

Options

As with all CenTraVac™ chillers, selection options result in a unit built to your specifications. From energy saving options to the enhanced electrical package to a variety of low and medium voltage options, your Trane chiller is customized for you.

  • Low voltage (<600V) options include unit and remotemounted wye delta or solid state starters, or a unit-mounted Adaptive Frequency™ drive.
  • Medium voltage (3.3-6.6kV or 10-11kV) options include unit and remote-mounted across-the-line, primary reactor or auto transformer starters, or a remote-mounted Adaptive Frequency™ Drive.

Energy-saving options include:

  • Heat pump capabilities up to 60°C leaving condenser water
  • Full heat recovery (full heat recovery double bundle heat exchanger)
  • Auxiliary condenser (partial heat recovery)
  • Thermal storage (down to -7.8°C)
  • Free cooling

Tracer AdaptiView™ Controls

  • Providing the intelligence behind CenTraVac Chillers, Trane Adaptive Control™ strategies respond to a variety of conditions to maintain efficient chiller plant operation for all applications, with patented control algorithms that maximize performance in variable primary flow systems.
  • The open protocol design works with any building automation system without the need for gateways (BACnetTM, LonTalk®, and Modbus RTU)

Contact Request Form

The data collected in the contact forms sent from our website will be used solely for the purpose of replying to your inquiry. It will be handled in accordance with the applicable principles of lawfulness, propriety, transparency and safekeeping of your privacy and your rights.