Water-to-Water

5 to 20 Tons

The water-to-water heat pump is an Axiom™ 5, 10 and 20 ton system.

Similar to a small reverse cycle chiller, a water-to-water heat pump contains a source-side water-to-refrigerant heat exchanger, and a load-side water-to-refrigerant heat exchanger.The source for the water-to-water heat pump is typically connected to a boiler/cooling tower, or a ground-source loop system. During the refrigeration cycle, heat is transferred from the source-side heat exchanger to the load-side heat exchanger, or vice versa.The load-side heat exchanger provides conditioned fluid (hot or cold) to a mechanical device such as radiant systems, hydronic fan coils or fresh air ventilation systems.

The water-to-water heat pump may be applied in a boiler/cooling tower setting, in a geothermal closed or open loop application, or in a hybrid application. All units accommodate service access to the controls, and other major components to contribute to greater serviceability and maintainability of the unit.

Each unit is verified for total unit performance before shipping to insure quality standards are inherent in every unit.

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Drawings Terms and Conditions

Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.

Disagree Agree

If you need assistance with this Product Template Wizard, please e-mail cdshelp@trane.com. Internet Explorer users can simply right click on the file and choose "Save Target As..." to download the file.