Axiom™ Vertical Stack WSHP

0.75 to 3 Tons

The vertical stack design (model GET) is ideal for various building applications. This design provides a no-nonsense approach to installing the mechanical system, while also allowing for individual tenant metering.

The stacked, space-saving design of the Trane Axiom water-source heat pumps
GET model can reduce time and money during installation, especially if the equipment includes factory supplied riser piping. The option of ducted or non-ducted design fits a variety of room applications. Trane Axiom water-source heat pumps are easy to operate and maintain, resulting in optimal comfort and long-lasting durability.

Additional Features

  • Up to 13.5 Energy Efficiency Ratio (EER) and 4.7 Coefficiency of Performance (COP).
  • ARI and ETL rated 

For Technical Specifications, please refer to the Catalog or Installation documents on the Literature tab.

Paint Color Chips
A color chart for paint selections for the unit ventilator, console, and vertical stack heat pump products are shown below. All cabinet parts are cleaned, phosphatized, and painted with a baked powder finish in one of the following decorator colors. Colors options vary for each product. Please see catalog selections for specific color options. Note: Colors are a representation only.

Cameo White Soft Dove Deluxe Beige
Driftwood Grey Stone Grey Polar White
(GETA Only)

 

Drawings Terms and Conditions

Trane, in offering the Trane Product Templates, accepts no responsibility or liability: for any use made of the Product Templates including any modification thereto made by the user, for the design of buildings and related systems made using the Product Templates, or for the accuracy of the Product Templates or any data resulting from the use thereof. While Trane strives to ensure that its Product Templates are accurate, this accuracy is not guaranteed. The user is responsible to review the Product Template and to determine if use of the Product Template is appropriate to and meets the requirements of the user's application. In accordance with its policy of continuous improvement, Trane reserves the right to modify its Product Templates at any time without notice. Trane makes no warranty whatsoever, express or implied and including, but not limited to, any warranty of merchantability or fitness for a particular purpose with respect to the Trane Product Templates or their use and in no event shall Trane be liable for any incidental or consequential damages relating to such Product Templates or their use.

Disagree Agree